Proven, all-around performance for medium-sized trucks.
Features and Benefits:
- The industry standard for reliability ensures lower overall cost of operation.
- Exceptional capacity and air flow mean dependability and multiple
application flexibility. - The sleek, space-saving skin design is lightweight, low-noise, and
damage-resistant. - Advanced microprocessor controls feature the powerful CAB COMMANDTM
in-cab control.
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,400 rpm diesel/60-hertz electric operation
Evaporator | Diesel Operation | Standby Operation | ||
Btuh | Watts | Btuh | Watts | |
35°F ( 2°C) | 20,000 | 5,860 | 18,000 | 5,275 |
0°F (-18°C) | 12,000 | 3,520 | 11,000 | 3,225 |
-20°F (-29°C) | 7,500 | 2,200 | 7,000 | 2,055 |
Click here for more detailed information and specifications
back to top