Supra 760

supra 760

Proven, all-around performance for medium-sized trucks.

Features and Benefits:

  • The industry standard for reliability ensures lower overall cost of operation.
  • Exceptional capacity and air flow mean dependability and multiple
    application flexibility.
  • The sleek, space-saving skin design is lightweight, low-noise, and
    damage-resistant.
  • Advanced microprocessor controls feature the powerful CAB COMMANDTM 
    in-cab control.

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,400 rpm diesel/60-hertz electric operation

Evaporator
Return
Air Temp.

Diesel Operation

Standby Operation

Btuh

Watts

Btuh

Watts

 35°F     (   2°C)

20,000

5,860

18,000

5,275

     0°F     (-18°C)

12,000

3,520

11,000

3,225

  -20°F     (-29°C)

7,500

2,200

7,000

2,055


Click here for more detailed information and specifications

back to top