Carrier understands the complexity of the rail business. Unattended service demands exceptional reliability and dependabilty. The premier X2 Rail Edition is specially built to handle the severe duty that intermodal and rail applications demand.
Features and Benefits
X2 2100R
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 1,700 rpm diesel
Evaporator | Diesel Operation | |
Btuh | Watts | |
35°F ( 2°C) | 64,000 | 18,760 |
0°F (-18°C) | 33,000 | 9,670 |
-20°F (-29°C) | 21,000 | 6,155 |
X2 2500R
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,200 rpm diesel
Evaporator | Diesel Operation | |
Btuh | Watts | |
35°F ( 2°C) | 66,000 | 19,345 |
0°F (-18°C) | 37,000 | 10,845 |
-20°F (-29°C) | 25,000 | 7,330 |
Click here for more detailed information and specifications